Skip to main content

Air-to-air heat pumps

Find out what are the facts or misconceptions about air-to-air heat pumps

NOT TRUE

An air-to-air heat pump is perfectly designed to provide comfortable and low carbon heat in winter.

In Nordic countries such as Sweden and Norway, there’s a long tradition of using air–to-air heat pumps for heating purposes. However, proper sizing is needed to make sure the product is well fit for your home:  Start now!

NOT TRUE

The DAIKIN Air conditioner are super low in noise and the air movements are hardly noticeable.

Convince yourself and visit one of our experience centers.

NOT TRUE

The Daikin Air conditioner are highly efficient. For every four units of energy provided in your home from the heat pump, three units comes for ‘free’ from the air and one unit comes from the electrical grid. Air conditioner are about four times more efficient compared to electric heaters and often cheaper than gas and wood consumables.

TRUE

Electricity prices are currently higher than gas or oil prices. That’s why four times more efficient does not mean four times lower bills. You can check the savings on our calculator: Start now!